motors
Marathon™ PowerWash SXT - Single Phase 0.33 to 2hp
shop now
Powerwash Motor- Single Phase
Base RPM:
Voltage:
Service Factor:
Enclosure:
NEMA Design:
1800 or 3600
115/230
1.15
TEFC
B
Performance Data - Powerwash SXT, Single Phase (115/230 Volt)
Part Number Price HP
 
Marathon™ Powerwash SXT - Three Phase, Rigid Base 0.33 to 2hp
shop now
ironhorse motor
Base RPM:
Enclosure:
NEMA Design:
Service Factor:
1200, 1800, or 3600
TEFC or TENV
B
1.15 Service Factor on sinewave,
1.0 Service Factor on VFD power
Performance Data - Powerwash, 3-phase, Rigid Base
Part Number Price HP
 
Marathon™ Powerwash - Three Phase, Footless 0.33 to 2hp
shop now
ironhorse motor
Base RPM:
Enclosure:
NEMA Design:
Service Factor:
1800
TENV or TEFC
B
1.15 Service Factor on sinewave,
1.0 Service Factor on VFD power
Performance Data - Powerwash SXT, 3-phase, Footless
Part Number Price HP
 

Footnotes:
1  -  Capacitor Start/Capacitor Run design for reduced amperage
Q  - Quick Connect Terminal Board
5  -  56H, 143T, and 145T Combination Base with 12 mounting holes
6  -  Bolt-on, removable base allows footless mounting
15 - Fixed CW Rotation, viewing opposite shaft (or lead end) of motor
ES - Energy Saver Design
68 - Rated 60/50 hertz, 190 or 380 volt at next lower horsepower
208 - Suitable for 208V at 60Hz
LSO - Line Start Only Recommended
SE2 - Suitable at 208V at 1.0 S.F.
NNE - NEMA Nominal Efficiency suitable for use at 230/460V only
LTL - For motors with shipping weights over 75 lbs:

  • LTL shipment required.
  • Order before 5:00 p.m. EST for same-day shipment (if available).
  • You must have a receiving loading dock.
  • Not available in Alaska, Hawaii or Puerto Rico.
*  -  For same day shipping of motors over 75 lbs. order before 5 p.m. EST (requires LTL shipment)
** -  For same day shipping of motors under 75 lbs order before 6 p.m. EST

Please review the AutomationDirect Terms & Conditions for warranty and service on this product.
Warranty service can be arranged through numerous Marathon Electric service centers.
See list of service centers here.