motors
Marathon™ PowerWash SXT Motors 0.33 to 2hp
Starting at $Call
ironhorse motor
shop now
shop now
shop now
Applications
• Machine tools
• Conveyors
• Packaging machines
• Batching machines
• Food and beverage equipment
• Pumps and fans
Single-Phase Features
  • Encapsulated electronic starting switch is impervious to moisture
  • Capacitor start induction run design for high starting torque unless otherwise noted
  • 1.15 Service Factor on sinewave
  • Double-sealed ball bearings
  • 303 stainless steel shaft with spring-loaded contact seals in each end
  • 300 Series stainless steel external construction: frame, endshields, conduit box, fan guard, mounting base and hardware for superior corrosion resistance
  • Internal corrosion-resistant coatings on rotor and heavy polyester varnish on the stator
  • 100% paint-free constructions
  • One-way condensation drains in each endshield and conduit box for all angle mounting
  • Nitrile Buna-N gaskets and seals on conduit box, through bolts and endshields
  • Nameplate information laser etched on frame
  • UL Recognized, CSA Certified and CE Mark
  • IP55 Rating
  • Max Guard Insulation System
Three-Phase Features
  • Suitable for use on VFD 10:1 Variable torque, 10:1 (TEFC) or 1000:1 (TENV) Constant Torque
  • MAX GUARD® Class F insulation system
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on VFD power
  • Double-sealed ball bearings
  • 303 stainless steel shaft with spring-loaded contact seals in each end (drive end only on TENV)
  • 300 Series Stainless steel external construction: frame, endshields, conduit box, mounting base and hardware for superior corrosion resistance
  • Internal corrosion resistant coatings on rotor and heavy polyester varnish on the stator
  • 100% paint-free construction
  • One-way condensation drains in each endshield and conduit box for all angle mounting
  • Nitrile Buna-N gaskets and seals on conduit box, through bolts and endshields
  • Rated 60/50 Hz, 190/380 volt at next lower horsepower
  • Nameplate information laser etched on frame
  • UL Recognized, CSA Certified and CE Mark
  • IP55 Rating


**Free shipping with orders over $49, shipping via 2-day (transit) or LTL. Please see our Terms and Conditions section for details and restrictions.