motors
Marathon™ Jet Pump Motors - Single Phase 0.33 to 2hp
shop now
Jet Pump Motor- Single Phase
Base RPM:
Voltage:
Service Factor:
3600
115/230
1.0 or 1.5 (depending on model)
Performance Data - Jet Pump, Single Phase (115/230 Volt)
Part Number Price HP
 
Marathon™ Jet Pump Motors - Three Phase Totally Enclosed 0.33 to 2hp
shop now
ironhorse motor
Base RPM:
Voltage:
Service Factor:
3600
115/230
1.0 or 1.5 (depending on model)
Performance Data - Jet Pump, 3-phase, Totally Enclosed
Part Number Price HP
 
Marathon™ Jet Pump Motors - Three Phase Drip Proof 0.33 to 3hp
shop now
ironhorse motor
Base RPM:
Voltage:
Service Factor:
3600
115/230
1.0 or 1.5 (depending on model)
Performance Data - Jet Pump, 3-phase, Drip Proof
Part Number Price HP
 

Footnotes:
1 - Capacitor Start/Capacitor Run design for reduced amperage
Q  - Quick Connect Terminal Board
6  -  Bolt-on, removable base allows footless mounting
15 - Fixed CW Rotation, viewing opposite shaft (or lead end) of motor
ES - Energy Saver Design
68 - Rated 60/50 hertz, 190 or 380 volt at next lower horsepower
208 - Suitable for 208V at 60Hz
LTL - For motors with shipping weights over 75 lbs:

  • LTL shipment required.
  • Order before 5:00 p.m. EST for same-day shipment (if available).
  • You must have a receiving loading dock.
  • Not available in Alaska, Hawaii or Puerto Rico.
*  -  For same day shipping of motors over 75 lbs. order before 5 p.m. EST (requires LTL shipment)
** -  For same day shipping of motors under 75 lbs order before 6 p.m. EST

Please review the AutomationDirect Terms & Conditions for warranty and service on this product.
Warranty service can be arranged through numerous Marathon Electric service centers.
See list of service centers here.