motors
Marathon™ Jet Pump Motors 0.33 to 2hp
Starting at $Call
ironhorse motor
shop now
shop now
shop now
Applications
• Jet pumps
• Jet pump motor replacements
• Well pumps
• Liquid pumping applications
Single-Phase Features
  • Service Factor is 1.0 or 1.5, depending on model

  • Double-sealed ball bearings, mechanically locked on shaft end

  • Capacitor start/capacitor run design for higher efficiency, as noted

  • Automatic reset thermal protector

  • NEMA 56J Frame

  • 416 stainless steel threaded shaft with slinger

  • Drip cover not included

  • UL Recognized and CSA Certified

Three-Phase Features
  • Service Factor, is 1.0 or 1.5, depending on model

  • Double-sealed ball bearings, mechanically locked on shaft end

  • Continuous Duty

  • Nameplate 60/50 Hz, 190/380 volts at next lower HP, as noted

  • NEMA 56J Frame

  • 416 stainless steel threaded shaf with slingert

  • UL Recognized, CSA Certified and CE Mark

  • Drip cover kit included


**Free shipping with orders over $49, shipping via 2-day (transit) or LTL. Please see our Terms and Conditions section for details and restrictions.