Marathon™ MAX+™ AC Motors with Encoders - 0.25 to 5hp
Starting at $Call
shop now
marathon micromax motor
• Replaces 90 volt and 180 volt PMDC motors (when used with AC variable frequency drives)
• Typical uses include: machine tools, conveyors, packaging machines, batching machines, printing equipment, pumps and fans.
• Integrated Dynapar HS20 1024 ppr encoder
• Optimized for operation with IGBT inverter
• Constant Torque operation from 0 to base speed on Vector Drive
• Constant Horsepower operation up to twice base RPM
• Class F insulation with CR200 corona resistant magnet wire
• Continuous duty at 40°C ambient
• Removable base for C-Face footless mounting, as noted
• Service Factor: 1.0
• Ball bearings
• F1 mounting (except as noted)
• UL Recognized, CSA Certified, and CE Mark
• Three year warranty (through Marathon Electric)
**Free shipping with orders over $49, shipping via 2-day (transit) or LTL. Please see our Terms and Conditions section for details and restrictions.