NEMA
Design
NEMA
Frame
Enclosure Model
Number
Voltage Base RPM Full Load RPM Full Load Current
575V
(Amps)
No Load Current
575V
(Amps)
Full Load
Torque
(ft-lb)
Breakdown
Torque
(ft-lb)
Max
Constant
H.P. RPM1
Max
Safe Speed
Full Load
Efficiency
Full Load
Power Factor
Rotor
Interia
(lb-ft2)
Ohms/Ph - Equiv. Wye Circuit (460 VAC)
(at rated operating temp. in 40C ambient)
R1 R2 X1 X2 XM
Weight
(lbs)
Notes Shipping
Lead Time