motors
Ironhorse™ 56C Frame Stainless Steel TEFC Motors - 1/3 to 3/4 hp - 3 Phase
ironhorse motor
Voltage:
Housing:
End Bell:
NEMA Frame:
NEMA Design:
Service Factor:
Maximum Speed:
208-230/460VAC
TEFC Stainless steel frame
Stainless steel
56C flange mount
B
1.15 (1.0 with a VFD)
4500 RPM
shop now
Performance Data - Three Phase 56C Frame Stainless Steel Motors
Part Number
(link to store)
Price HP
Base
RPM
Full
Load
RPM
Minimum
RPM
CT/VT
Maximum
Constant
HP RPM
No Load
Amps
230/460V
Full Load
Amps
208-230/460V
Full Load
Torque
(ft-lb)
Breakdown
Torque
(ft-lb)
Full Load
Efficiency
(%)
Full Load
Power
Factor
Ship
Weight
(lbs)
Ironhorse™ 56C Frame TEFC Motors - 1/3 to 2 hp - 3 Phase
ironhorse motor
Voltage:
Housing:
End Bell:
NEMA Frame:
NEMA Design:
Service Factor:
Maximum Speed:
208-230/460
TEFC Stainless steel frame
Stainless Steel
56C flange mount
B
1.15 (1.0 with a VFD)
4500 RPM
shop now
Performance Data - Three Phase 56C Frame Stainless Steel Motors
Part Number
(link to store)
Price HP
Base
RPM
Full
Load
RPM
Minimum
RPM
CT/VT
Maximum
Constant
HP RPM
No Load
Amps
230/460V
Full Load
Amps
208-230/460V
Full Load
Torque
(ft-lb)
Breakdown
Torque
(ft-lb)
Full Load
Efficiency
(%)
Full Load
Power
Factor
Ship
Weight
(lbs)

Footnotes:
For same day shipping of motors under 75 lbs order before 6 p.m. EST

Please review the AutomationDirect.com Terms & Conditions for warranty and service on this product.