motors
Ironhorse™ 56C Frame TEFC Stainless Steel Motors - 1/3 to 3/4hp - 3 Phase
shop now
ironhorse accessories
Cable Gland
Cable gland, M22 x 1.5 mm thread, (1) silicone rubber gasket accommodates a cable diameter range of 0.393 to 0.512 in. (10 to 13 mm), IP66 protection level, nickel-plated brass housing. This is a SPARE part for IronHorse MTSS motors - one cable gland is pre-installed on each MTSS motor.
Stainless Steel Motor Accessories
Part Number Price Accessory Type Applicable Motor Number
motor base
Starting at $Call
Motor slide bases are used to accurately and easily position your motor. Available in sizes from NEMA 56 - NEMA?449T, you can use these bases to mount all Ironhorse or Marathon© motors sold by AutomationDirect. Please be aware that these bases are NOT made of Stainless Steel, and may not be suitable for applications requiring Stainless Steel motors.