motors
Ironhorse™ 56C Frame Stainless Steel TEFC Motors - 1/3 to 2hp - 3 Phase
Starting at $Call
ironhorse motor
shop now
ironhorse motor
shop now
Applications
• Conveyors
• Fans
• Gear Reducers
• Pumps
• Inverter capable
• Washdown Environments
Features
• Totally Enclosed Fan Cooled (TEFC) enclosure
• NEMA 56C flange mount
• 304 Stainless steel shell frame
• Stainless steel shaft
• Large easy-to-wire junction box with fluorinated silicone rubber gasket
• Nickel-plated brass cable gland included
• IP56 environmental rating
• Available with or without mounting feet
• Heavy duty permanently-sealed oversized ball bearings
• Nameplate information with wiring diagram etched into frame
• Electrically reversible
• NEMA design B
• Class F winding insulation
• Service Factor: 1.15 across-the-line (1.0 with AC drive)
• One year warranty
• cCSAus certified
**Free shipping with orders over $49, shipping via 2-day (transit) or LTL. Please see our Terms and Conditions section for details and restrictions.