motors
Ironhorse™ Farm Duty Motors - 2 to 5 hp - Single Phase
ironhorse motor
Base RPM:
Full Load RPM:
Voltage:
Housing:
End Bell:
NEMA Frame:
NEMA Design:
Service Factor:
1800
1725
230 +/-10%
TEFC rolled steel frame
Cast Iron
T-Frame
L
1.15 (1.0 @ 208VAC)
shop now
Performance Data - Single Phase 56C Frame Motors (230V data except as indicated)
Part Number Price HP NL Amps
230V
FL Amps
115/ 230V
FL Torque
(ft-lb)
BD Torque
(ft-lb)
FL Efficien-cy (%) FL Power Factor Ship Weight
(lbs)

Footnotes:
LTL shipment required. Order before 5:00 p.m. EST for same day shipment. You must have a receiving loading dock. Not available in Alaska, Hawaii or Puerto Rico.
Please review the AutomationDirect Terms & Conditions for warranty and service on this product.