Ironhorse™ Farm Duty Motors - 2 to 5 hp - 1 Phase
Starting at $Call
ironhorse motor
shop now
• Conveyors
• Fans
• Pumps
• Air compressors
• Other farm equipment
• Totally Enclosed Fan Cooled (TEFC) enclosure
• IP55 environmental rating
• NEMA T-frame
• Cast-iron end housings with rolled steel body
• Rigid mounting base
• Steel fan cover
• Class-10 manual-reset locked-rotor thermal protector (motor thermal overload must be provided separately)
• Large easy-to-wire junction box with rubber gasket
• Heavy duty oversized ball bearings
• High tensile strength steel shaft
• Mylar nameplate with easy-to-read wiring diagram
• Electrically reversible
• NEMA design L
• Class F winding insulation
• Service Factor: 1.15
• Two year warranty
CCSAUS certified, CE
**Free shipping with orders over $49, shipping via 2-day (transit) or LTL. Please see our Terms and Conditions section for details and restrictions.