Ironhorse™ DC Gearmotors
Starting at $Call
shop now
ironhorse dc motor
• Conveyors
•Pick and place
•Small machinery
•Where reduced speed and/or increased torque are required
money back guarantee
General Features
• Available in 12, 24, and 90 VDC
• Available from 1/19 to 1/5 hp
• Available with parallel or right-angle gear shafts
• TENV Enclosure
• IP40 environmental rating
• Class F insulation
• SCR rated
• Externally replaceable brushes
• Double-shielded bearings
• Dynamically balanced armature
• Reversible design
• 18-inch leads, or junction box with 8-inch Leads
• Replacement components are available
• Can be mounted in any orientation
• Not intended for DC power generation
• UL recognized (E365956), CSA certified (259724), RoHS
**Free shipping with orders over $49, shipping via 2-day (transit) or LTL. Please see our Terms and Conditions section for details and restrictions.