motors
Ironhorse™ 56C Frame DC Motors 1/3- 2 hp
Starting at $Call
shop now
ironhorse dc motor
Applications
• Conveyors
•Turntables
• Where adjustable speed and constant torque are required
• When dynamic braking and reversing capabilities are needed
money back guarantee
Features
• Available in TENV or TEFC depending on model
• NEMA 56C flange mount
• Rolled steel shell frame / cast aluminum end bellp
• Removable base
• Space-saving design
• Large brushes for longer brush life
• Easy access to DC motor brushes (All DC motors ship with one set of brushes installed and one set of spare brushes in the box)
• Large easy-to-wire junction box with rubber gasket
• Heavy duty oversized ball bearings
• High tensile strength steel shaft
• Large easy to read nameplate
• Electrically reversible
• Class F winding insulation
• Service Factor: 1.0
cCSAus certified, CE
• Two year warranty

Ironhorse™ Small Frame DC Motors 1/31- 1/4 hp
Starting at $Call
shop now
ironhorse dc motor
Applications
• Conveyors
•Turntables
• Where adjustable speed and constant torque are required
• When dynamic braking and reversing capabilities are needed
money back guarantee
Features
• Available models accommodate 12VDC, 24VDC, 90VDC (110VAC DC drive), and 180VDC (230VAC DC drive)
• Rated for SCR drives
• Rolled steel TENV housing
• IP40 environmental rating
• Class F insulation
• High energy ceramic magnets
• Double shielded ball bearings
• Dynamically balanced armature
• Reversible design
• 18-inch leads, or junction boxes with 8-inch leads
• Externally replaceable brushes
• Can be mounted in any orientation
• Not intended for DC power generation
• UL recognized (E365956), CSA certified (259724), RoHS
**Free shipping with orders over $49, shipping via 2-day (transit) or LTL. Please see our Terms and Conditions section for details and restrictions.