motors
Great prices aren't the only reason should buy your motors from us...
Starting at $Call
Three-phase, 208-230/460 Volt
• 1-300 hp, TEFC enclosure
• EPACT rated
• Premium grade quality
• All cast iron frames
• Electrically reversible
NEW! C-face Motors now available from 1-100 hp
Starting at $Call
Single-phase, 115/208-230 Volt
• 0.33 to 1.5 hp, TEFC enclosure
• Capacitor start
• Electrically reversible
• Removable bolt on - bolt off base
• Industrial gauge steel frame and base
Three-phase, 208-230/460 Volt
• 0.33 to 2 hp, TEFC Enclosure
• Electrically reversible
• Removable bolt on - bolt off base
• Industrial gauge steel frame and base
inverter duty ac motors
Starting at $Call
Marathon Electric has over 15 years experience in the design, manufacturing and application of AC variable speed motors, and well over 15,000 hours of laboratory testing in their state-of-the-art facilities. Their expertise in the application of AC drives with induction motors is unsurpassed.
Our Marathon Electric motors have been carefully selected to be performance-matched with our DURApulse and GS series AC drives. The offering includes models ranging from ¼ hp to 100 hp, that feature dual 230/460 VAC voltages, 575V and base speeds of 1,200 or 1,800.
Starting at $Call
Starting at $Call
Starting at $Call
Starting at $Call
Starting at $Call

motor base
Motor slide bases are used to accurately and easily position your motor. Available in sizes from NEMA 56 - NEMA?449T, you can use these bases to mount all Ironhorse or Marathon© motors.

* For in-stock orders paid with approved credit; all IronHorse and certain Marathon motors are stocked in the
   Cumming, Georgia warehouse
** Shipped via standard ground service; for complete details and restrictions, please see Terms and Conditions section.