|
Three-phase, 208-230/460 Volt
• 1-300 hp, TEFC enclosure
• EPACT rated
• Premium grade quality
• All cast iron frames
• Electrically reversible
• NEW! C-face Motors now available from 1-100 hp
Single-phase, 115/208-230 Volt
• 0.33 to 1.5 hp, TEFC enclosure
• Capacitor start
• Electrically reversible
• Removable bolt on - bolt off base
• Industrial gauge steel frame and base
Three-phase, 208-230/460 Volt
• 0.33 to 2 hp, TEFC Enclosure
• Electrically reversible
• Removable bolt on - bolt off base
• Industrial gauge steel frame and base
Permanent Magnet DC Motor (PMDC) Design:
• 0.25 to 2.0HP TENV or TEFC
• Use on unfiltered SCR (Thyristor) type rectified AC input
• May also be used with PWM (pulse width modulated) type DC adjustable speed drives
• Input power of 115 or 230 volts rectified AC can be used with an appropriate SCR drive (90 VDC or 180 VDC)
• Linear speed/torque characteristics over entire speed range
• High starting torque for heavy load applications
• Capable of dynamic braking for faster stops
• Reversible rotation
• Simple two-lead connection
|
Marathon Electric has over 15 years experience in the design, manufacturing and application of AC variable speed motors, and well over 15,000 hours of laboratory testing in their state-of-the-art facilities. Their expertise in the application of AC drives with induction motors is unsurpassed.
Our Marathon Electric motors have been carefully selected to be performance-matched with our DURApulse and GS series AC drives. The offering includes models ranging from ¼ hp to 100 hp, that feature dual 230/460 VAC voltages, 575V and base speeds of 1,200 or 1,800.
|