motors
Marathon™ NEMA Premium XRI® Motors 1 to 10hp
shop now
ironhorse motor
NEMA Design:
Voltage:
Service Factor:
Enclosure:
B
208-230/460
1.0 on IGBT, 1.15 on Sinewave
TEFC
NEMA Premium XRI Performance Data (460 Volt except as indicated)
Part Number Price HP
 

Footnotes:
1   - Maximum Constant HP RPM is for Direct Coupled Loads.
LTL - For motors weighing over 100 lbs:
• LTL shipment required.
• Order before 4:00 p.m. EST for same day shipment (if available).
• You must have a receiving loading dock.
• Not available in Hawaii or Puerto Rico.
*  -  For same day shipping of motors over 100 lbs. order before 4 p.m. EST (requires LTL shipment)
** -  For same day shipping of motors under 100 lbs order before 5 p.m. EST

Please review the AutomationDirect Terms & Conditions for warranty and service on this product.
Warranty service can be arranged through numerous Marathon Electric service centers.
See list of service centers here.