motors
Marathon™ MicroMax™ Motor 0.25 to 10hp
shop now
ironhorse motor
Base RPM:
Voltage:
Service Factor:
1800
230/460 (1/4 hp model is 230 only)
1.0
microMAX Performance Data (460 Volt except as indicated)
Part Number Price HP
 

Footnotes:
1  -  Maximum Constant HP RPM is for direct coupled loads.
Q  - Quick Connect Terminal Board
6  -  Bolt-on, removable base allows footless mounting
LTL - For motors weighing over 100 lbs:
• LTL shipment required.
• Order before 4:00 p.m. EST for same day shipment (if available).
• You must have a receiving loading dock.
• Not available in Hawaii or Puerto Rico.
*  -  For same day shipping of motors over 100 lbs. order before 4 p.m. EST (requires LTL shipment)
** -  For same day shipping of motors under 100 lbs order before 5 p.m. EST

Please review the AutomationDirect Terms & Conditions for warranty and service on this product.
Warranty service can be arranged through numerous Marathon Electric service centers.
See list of service centers here.