|
Applications
• Replaces 90 volt and 180 volt PMDC motors (when used with AC variable frequency drives)
• Typical uses include: machine tools, conveyors, packaging machines, batching machines, printing equipment, pumps and fans.
|
Features
• Constant torque operation from 0 to base speed (TENV ratings)
• Constant torque operation from 1/20 speed to base speed (TEFC ratings)
• Constant horsepower to twice base speed (RPM)
• Class H insulation with CR200 (corona-resistant) magnet wire
• Continuous duty at 40°C ambient
• Dual Mounting (C-Face with rigid base and C-Face with removable rigid base, as noted)
• Service Factor: 1.0
• Utilizes double shielded ball bearings
• Exxon Polyrex® EM bearing grease
• Eliminates brush and commutator maintenance
• Electrically reversible
• UL recognized and CSA certified
• Three year warranty
|