motors
BlueMax™ Motor 2000 40 to 100hp
Starting at $Call
shop now
marathon bluemax motor
Applications
Designed for inverter or vector applications. Typical uses include: material handling, machine tools, conveyors, crane and hoist, metal processing, test stands, pumps, compressors, textile processing, and other industrial machinery installed in dusty or dirty environments where cast iron construction is required.
Features
• Class H MAX GUARD® insulation system
• Constant torque operation from 0 to base speed on vector drive, including TEFC (on V/Hz drives, TEFC motors are limited to 20:1 constant torque)
• Constant horsepower operation to 1.5 times base RPM
• Continuous duty at 40°C ambient
• Optimized for operation with IGBT inverter (NEMA Design A)
• C-Face foot mount through 100 HP (NEMA frame type TC motors)
• Class F N/C thermostats (one per phase)
• Cast iron frame and brackets
• Utilizes double shielded ball bearings with Exxon Polyrex® EM grease
• "Class B" temperature rise on blower-cooled motors
• F1 standard conduit box location, field reversible to F2
• Available with optional encoder installed on opposite drive end
• Electrically reversible
• UL recognized and CSA certified
• Three year warranty
**Free shipping with orders over $300, shipped standard ground or LTL