motors
Blue Chip™ XRI Motor 15 to 100hp
Starting at $Call
shop now
marathon bluechip motor
Applications
Typical uses include material handling, machine tools, fans, conveyors, cranes and hoists, metal processing, test stands, pumps, compressors, textile processing, and other industrial machinery installed in dusty or dirty environments.
Features
• Meets NEMA premium efficiencies
• Inverter duty
• 10:1 variable torque, 20:1 constant torque on VFD with 1.0 service factor
• Class F insulation
• Continuous duty at 40° C ambient
• Cast iron frame construction with rigid base mounting
• F1 standard conduit box location, non-reversible
• 1.15 service factor
• Shaft slinger
• Utilizes double shielded ball bearings
• Exxon Polyrex® EM bearing grease
• Electrically reversible
• UL recognized and CSA certified
• Three year warranty
**Free shipping with orders over $300, shipped standard ground or LTL