motors
Marathon™ BlackMax™ Motor 0.25 to 30hp
shop now
marathon blackmax motor
 
Voltage:
Housing:
Encoder Option:
 
230/460 or 575
TENV
Black Max Motor Performance Data (460 Volt data unless otherwise noted)
Part Number Price HP
 


Black Max Motor Performance Data (575 Volt)
Part Number Price HP
 

Footnotes:
13 - F1 Mounting Only, Cannot Modify to F2
AL - Aluminum Frame Construction
I   - Intermittent Duty from 90-120 Hz Operation
T   - Thermostat Overload
S   - Steel Frame Construction
6   - Bolt-on, Removable Base Allows Footless Mounting
1   - Maximum Constant HP RPM is for Direct Coupled Loads.
LTL - For motors weighing over 100 lbs:
• LTL shipment required.
• Order before 4:00 p.m. EST for same day shipment (if available).
• You must have a receiving loading dock.
• Not available in Hawaii or Puerto Rico.
*  -  For same day shipping of motors over 100 lbs. order before 4 p.m. EST (requires LTL shipment)
** -  For same day shipping of motors under 100 lbs order before 5 p.m. EST

Please review the AutomationDirect Terms & Conditions for warranty and service on this product.
Warranty service can be arranged through numerous Marathon Electric service centers.
See list of service centers here.


Motor with Shaft Mounted Encoder*:

A Dynapar Model HS35 shaft mounted encoder can be supplied with the motor as shown in the price table below. The encoder requires a 5-26 VDC power source, provides a count of 1024 pulses per revolution (PPR), differential line driver output and includes a 10-pin mating connector.

* If connecting the motor to a DURApulse AC drive, a GS3-FB Feedback Card is required for the drive.
BlackMAX Motors with Shaft Mounted Encoder
(208-230/460VAC)
Part Number Price HP Shipping
Lead Time
BlackMAX Motors with Shaft Mounted Encoder
(575VAC)
Part Number Price HP Shipping
Lead Time
Encoder Connector Pinout:
Encoder Pin-out
Note: A mating connector is supplied with the encoder.