motors
Ironhorse™ 56C Frame TEFC Motors - 1/3 to 2hp - 1 & 3 Phase
shop now
ironhorse motor
Base RPM:
Full Load RPM:
Voltage:
Housing:
End Bell:
NEMA Frame:
NEMA Design:
Service Factor:
1800
1725
115/208-230
TEFC rolled steel frame
Cast aluminum
56C flange mount
B
1.15
Performance Data - Single Phase 56C Frame Motors (230V data except as indicated)
Part Number Price HP NL Amps
230V
FL Amps
115/ 230V
FL Torque
(ft-lb)
BD Torque
(ft-lb)
FL Efficien-cy (%) FL Power Factor Ship Weight
(lbs)
ironhorse motor
Full Load RPM:
Voltage:
Housing:
End Bell:
NEMA Frame:
NEMA Design:
Service Factor:
Max Speed CHP/Safe:
1725
208-230/460
TEFC rolled steel frame
Cast aluminum
56C flange mount
B
1.15
2700/5400
Performance Data - Three Phase 56C Frame Motors (230V data except as indicated)
Part Number Price HP Base
Speed
Min.
Speed
CT/VT
NL Amps
230/ 460V
FL Amps
230/ 460V
FL Torque
(ft-lb)
BD Torque
(ft-lb)
FL Eff.
(%)
FL Power Factor Ship Wei-
ght
(lbs)

Footnotes:
Steel Frame Construction
Bolt-on, Removable Base Allows Footless Mounting
For same day shipping of motors under 100 lbs order before 5 p.m. EST

Please review the AutomationDirect Terms & Conditions for warranty and service on this product.