motors
Ironhorse™ 56C Frame TEFC Motors - 1/3 to 2hp - 1 & 3 Phase
Starting at $Call
shop now
ironhorse motor
Applications
• Conveyors
• Fans
• Gear Reducers
• Pumps
• Inverter capable (3-phase only)
Features
• Totally Enclosed Fan Cooled (TEFC) enclosure
• NEMA 56C flange mount
• Rolled steel shell frame / cast aluminum end bell
• Removable base / bolt-on/bolt-off mounting feet
• Steel fan cover
• Large all-metal capacitor cover with rubber gasket and oversized capacitors (single phase motors only)
• Large easy-to-wire junction box with rubber gasket
• Heavy duty oversized ball bearings
• High tensile strength steel shaft
• Cast aluminum end bells
• Large all-metal nameplate with easy to read wiring diagram
• Electrically reversible
• NEMA design B
• Class F winding insulation
• Service Factor: 1.15 across-the-line (1.0 for 3-phase with AC drive)
• Two year warranty
• cCSAus certified
**Free shipping with orders over $300, shipped standard ground or LTL