motors
Ironhorse™ T-Frame TEFC Motors - 1 to 300hp - 3 Phase
shop now
ironhorse cast iron motor
Voltage:
Housing:
Service Factor:
Minimum Speed CT::
Minimum Speed VT::
Maximum Speed CHP:
Maximum Safe Speed
208-230/460
(250 & 300 hp models are 460 only)
Cast Iron TEFC
1.15
900
360
2700
See Chart
Performance Data - T Frame Three Phase Motors (460 Volt except as indicated)
Part Number Price HP
 
Footnotes:
1) For motors weighing over 100 lbs: A) LTL shipment required. B) Order before 4:00 p.m. EST for same day shipment. C) You must have a receiving loading dock. D) Not available in Hawaii or Puerto Rico.
2) For warranty on motors 50 hp and above, motors must be inspected by an EASA motor repair or service center. See AutomationDirect Terms & Conditions for details.
3) 250 and 300 hp motors are 460VAC Operation Only
Please review the AutomationDirect Terms & Conditions for warranty and service on this product.