motors
Ironhorse™ T-Frame TEFC Motors - 1 to 300hp - 3 Phase
shop now
flange kit
C-Flange Kits
We stock 1800 rpm NEMA T-frame cast iron motors from 1 to 300 hp, and C-face cast iron motors up to 100HP. We also offer IronHorse cast iron C-flange kits which can be used for C-face mounting of our IronHorse cast iron T-frame motors. The kits are field installable and include the C-faces and bolts.
Three Phase T-Frame Motor C-Flange Kits
Part Number Price Fits Frame Fits Motor Number Shipping
Weight
(lb)

Footnotes:
LTL - For items weighing over 100 lbs:
• LTL shipment required.
• Order before 4:00 p.m. EST for same day shipment (if available).
• You must have a receiving loading dock.
• Not available in Hawaii or Puerto Rico.
*  -  For same day shipping of items over 100 lbs. order before 4 p.m. EST (requires LTL shipment)
** -  For same day shipping of items under 100 lbs order before 5 p.m. EST

Please review the AutomationDirect Terms & Conditions for warranty and service on this product.

Dimensions: C-Flange Kits
flange kit dimensions

motor base
Starting at $Call
Motor slide bases are used to accurately and easily position your motor. Available in sizes from NEMA 56 - NEMA?449T, you can use these bases to mount all Ironhorse or Marathon© motors sold by AutomationDirect.