motors
Ironhorse™ T-Frame TEFC Motors - 1 to 300hp - 3 Phase
Starting at $Call
shop now
ironhorse cast iron motor
Applications
• Conveyors
• Pumps
• Fans
• Material Handling
• Metal Processing
• Textile Processing
• Test Stands
Features
• Totally Enclosed Fan Cooled (TEFC) enclosure
• NEMA T frame with available C-flange kits
• NEMA TC frame (C-face Motors) from 1-100hp
• Cast iron frame with ribbed design for maximum cooling
• Solid full frame length cast iron mounting feet
• Steel fan cover
• Cast iron junction box with rubber gasket and rubber dust cover
• NSK/SKF brand premium quality ball or roller bearings
• Maintenance free bearings (10 hp and below)
• V-ring shaft seals on drive end and on opposite drive end
• Electrically reversible
• Class F winding insulation
• Service Factor: 1.15 (1.0 with AC drive)
• High efficiency cCSAus certified, ISO9001, CE, EPACT certified
• Inverter ratings: 5:1 (variable torque); 2:1
(constant torque)
• Two year warranty
**Free shipping with orders over $300, shipped standard ground or LTL