|
AutomationDirect's worm gearboxes are manufactured in an ISO9001 certified plant by one of the leading worm drive gearbox manufacturers in the world today. Only the highest quality materials are tested, certified, and used in the manufacturing process. Strict adherence to and compliance with the toughest international and U.S. testing standards and manufacturing procedures assure you the highest quality products.
• Right angle worm gearboxes with right-hand output shafts
• Dual shaft worm gearboxes (both right and left output shafts)
• Hollow shaft worm gearboxes (both right and left hollow shafts)
• IronHorse gearboxes utilize C-face mounting interfaces for C-face motors
• Worm drive mounting bases are also available for ease of installation
Features
• THREE OUTPUT TYPES: Hollow shaft, Dual shaft, and Right Hand shaft gear boxes
• FOUR FRAME SIZES: 1.75", 2.06", 2.37", 2.62"
• SIX RATIOS: 5:1, 10:1, 15:1, 20:1, 40:1, 60:1
|