|
Features
• Allows adjustment of motor mounting position
• Double adjusting screws for frames 182T - 449T
• Manufactured to precise dimensional standards
• Dimensionally interchangeable with existing major makes and models
• Heavy-duty steel construction
• Painted with oven-baked primer for better adhesion of customer's paint
• All "D" bolts (motor mounting bolts) are fixed to the exact motor foot pattern
• All "D" bolts are welded into position to prevent spinning and dropping from slots
• Bases are provided with washers |