motors
Great prices aren't the only reason you should buy your motors from us...
Starting at $Call
Three-phase, 208-230/460 Volt
• 1-300 hp, TEFC enclosure
• NEMA Premium Efficiency
• Premium grade quality
• All cast iron frames
• Electrically reversible
NEW! C-face Motors now available from 1-100 hp
Starting at $Call
Single-phase, 115/208-230 Volt
• 0.33 to 1.5 hp, TEFC enclosure
• Capacitor start
• Electrically reversible
• Removable bolt on - bolt off base
• Industrial gauge steel frame and base
Three-phase, 208-230/460 Volt
• 0.33 to 2 hp, TEFC Enclosure
• Electrically reversible
• Removable bolt on - bolt off base
• Industrial gauge steel frame and base
Starting at $Call
Permanent Magnet DC Motor (PMDC) Design:
• 0.25 to 2.0HP TENV or TEFC
• Use on unfiltered SCR type rectified AC input
• May also be used with PWM (pulse width modulated)
type DC adjustable speed drives
• Input power of 115 or 230 volts rectified AC can be
used with an appropriate SCR drive (90VDC or 180VDC)
• Linear speed/torque characteristics over
entire speed range
• High starting torque for heavy load applications
• Capable of dynamic braking for faster stops
• Reversible rotation
• Simple two-lead connection
inverter duty ac motors
Starting at $Call
Marathon Electric has over 15 years experience in the design, manufacturing and application of AC variable speed motors, and well over 15,000 hours of laboratory testing in their state-of-the-art facilities. Their expertise in the application of AC drives with induction motors is unsurpassed.
Our Marathon Electric motors have been carefully selected to be performance-matched with our DURApulse and GS series AC drives. The offering includes models ranging from ¼ hp to 100 hp, that feature dual 230/460 VAC voltages, 575V and base speeds of 1,200 or 1,800.
Starting at $Call
Starting at $Call
Starting at $Call
Starting at $Call
Starting at $Call

motor base
Motor slide bases are used to accurately and easily position your motor. Available in sizes from NEMA 56 - NEMA 449T, you can use these bases to mount all Ironhorse or Marathon© motors.

* For in-stock orders paid with approved credit; all IronHorse and certain Marathon motors are stocked in the
   Cumming, Georgia warehouse
**For allowed U.S. destinations, motors under 75 lbs are shipped by our choice of carrier.  We use a combination of ground and air services that allow us to reach any U.S. destination within 2 days transit time (or less). Motors over 75 lbs are shipped via LTL (truck) and will require a dock to receive shipment. For Canada destinations, motors/orders under 75 lbs use air/ground service method, but may take longer based on destination.  Canadian orders/motors over 75 lbs may require LTL (truck) transit and thus incur an LTL shipping charge.  Please see our Terms and Conditions section for details and restrictions.